Figure 1700G grooved end butterfly valve is offered in 2" through 12" sizes and is designed to be used in standard mechanical system applications up to 200 psi and temperatures ranging from -30°F to 275°F.
Figure 1700G Features:
- 2” – 12” sizes
- 316 Stainless Steel Disc
- 416 Stainless Steel Stem
- Pinless Disc & Stem Design
- Bi-directional
- Suitable for Dead End Service
- Seat design elimates the need for flanged gaskets
- ISO 5211 Mounting Pad
- MSS SP-25 Markings
- MSS SP-67
- API 609
- EPDM seat -30°F to 275°F
Kennedy Valve UL / FM Grooved Butterfly Valves
7700 Butterfly Valve - Epoxy Coated
396 & 397 - ABZ Rubber Seated Butterfly Valves (2"-72")
Kennedy Valve UL / FM Wafer Butterfly Valves
AN7722-3A Fire Protection Butterfly Valve
Quadrant BFV-T QVA - Body Style Butterfly Valves
Quadrant BFV-A-C-D QVA- Lug & Wafer Style Butterfly Valves
709 & 719 series - ABZ Resilient Seated, Split Body, Butterfly Valves (1"-12")
16 - SCI Resilient Seated Butterfly Valve
090 & 929 - ABZ Rubber Seated, Short Neck, Split Body, Butterfly Valves (2"-12")