Sharpe® cryogenic, 3-piece ball valves provide superior performance and reliability in a wide range of applications.
- Uni-directional, bubble tight shut-off
- Size Range: NPS 1/2"-4" (DN 15-100) standard port
- Pressure Class: ASME Class 600; ASME Class 300 [See Data Sheet for availability by size]
- Body Material: Cast Stainless Steel
- Standards: BS 6364
- End Connections: Threaded, Socket Weld, Butt Weld
- Standard ball with vent to higher pressure side when closed
- Blow-Out Proof Stem
- Live-loaded stem packing as standard
- ISO 5211 Top Mounting Pad - Automatable
- Lockable Handle as standard
- Encapsulated body seal allows valve to be welded in line without disassembly
- Optional Tamper Proof Locking Device
- Additional Options and Accessories - See Data Sheet
- Sharpe® valves, actuators, and accessories are designed to work together; delivering exceptional performance.
Series D88 - Tube Full Port, 3-Piece, Diverter Ball Valves - Class 600 & 300
Series W99 - Full Port, ASME 3-Piece Ball Valves for Steam & Thermal Fluid Applications
Series V84 - V-Ball, 3-Piece Control Ball Valves
Series 99 - Full Port, 3-Piece Ball Valves - Class 600 & 300
Series 88 - Tube Full Port, 3-Piece Ball Valves - Class 600 & 300, ASME BPE
Sharpe Series FSC89 - Fire-Safe, Cryogenic, Full Port, 3-Piece Ball Valves - Class 600 & 300
Series 66 - Tube Full Port, 3-Piece Ball Valves - Class 600 & 300
Series FS80 - Standard Port, Fire-Tested, 3-Piece Ball Valves - Class 800 & 300, API 608
M2 - Quadrant 3-Piece Ball Valves - ASME Class 800
Series M80 - Standard Port, Metal-Seated, 3-Piece Ball Valves - Class 800 & 300, API 608