Sharpe® economy, polymer-seated, 2-piece CWP ball valves provide a lower cost solution in many applications.
- Bi-directional, bubble tight shut-off
- Size Range: NPS 1/4"-3" (DN 8-80) full port
- Pressure Rating: 1000 CWP
- Body Material: Cast Stainless Steel
- Standard: MSS SP-110
- End Connections: Threaded
- Blow-Out Proof Stem
- Locking Handle as standard
- Optional Oval Handles for smaller sizes
Series 50F - Seal Welded, 2-Piece Ball Valves - 6000 CWP
Series 11 - Economy, DIR-ACT TM Direct Mount, Full Port, 2-Piece Ball Valves - 1000 CWP
Series 5457 - Economy, Standard Port, 2-Piece Ball Valves - 1500 CWP
S2 - Quadrant Seal-Welded Ball Valves, 2000 PSI CWP
12 - Quadrant Unibody Ball Valves, 2000 PSI CWP
S1 - Quadrant Seal-Welded Ball Valves, 1000 PSI CWP
Q - Quadrant Two Piece, Oil Patch Ball Valves – 750 to 5000 PSI CWP
Series 58B - Economy, Standard Port, Uni-Body Ball Valves - 2000 CWP
23 - Quadrant Two Piece, Barstock, Ball Valves - 3000 PSI CWP
Series OP54 - Standard Port 2-Piece Ball Valves