Sharpe® polymer-seated, ductile iron, 2-piece ball valves provide superior performance and reliability in the oil patch.
- Bi-directional, bubble tight shut-off
- Size Range: Varies by Figure - Full Port. NPS 3/4"-4" (DN 20-100) available
- Pressure Ratings: 1000, 2000, 3000, and 5000 CWP
- Body Material: Ductile Iron, Carbon Steel
- Standards: NACE MR0175
- End Connections: Threaded
- Blow-Out Proof Stem
- Lockable, Heavy-Duty Handle as standard
- Grease Fitting for Lubrication and Protection against Corrosion & Moisture
- Double O-Ring Stem Seal
10 - Quadrant Unibody Barstock Ball Valves, 2000 PSI CWP
Series 11 - Economy, DIR-ACT TM Direct Mount, Full Port, 2-Piece Ball Valves - 1000 CWP
Series 50B - Full Port, Seal Welded, 2-Piece Ball Valves - 2000 CWP & 1500 CWP
20C - Quadrant Two Piece, Barstock, Ball Valves - 2000 PSI CWP
Series 58B - Economy, Standard Port, Uni-Body Ball Valves - 2000 CWP
Series 50C - Seal Welded, 2-Piece Ball Valves - 3000 CWP
S1 - Quadrant Seal-Welded Ball Valves, 1000 PSI CWP
Series OP54 - Standard Port 2-Piece Ball Valves
S10 - Quadrant Seal-Welded Ball Valves, ASME Class 4500
S2 - Quadrant Seal-Welded Ball Valves, 2000 PSI CWP