Sharpe® soft-seated, ductile iron & carbon steel, 2-piece ball valves provide superior performance and reliability in the oil patch.
- Bi-directional, bubble tight shut-off
- Size Range: Varies by figure, standard port. NPS 1" - 4" (DN 25 - 100) available
- Pressure Ratings: 1000, 1500, 2000, 2500, 3000, and 5000 CWP
- Body Material: Ductile Iron, Carbon Steel,
- Standards: NACE MR0175
- End Connections: Threaded
- Blow-Out Proof Stem
- Lockable, Heavy-Duty Handle as standard
- Grease Fitting for Lubrication and Protection against Corrosion & Moisture
- Double O-Ring Stem Seal
Q - Quadrant Two Piece, Oil Patch Ball Valves – 750 to 5000 PSI CWP
S10 - Quadrant Seal-Welded Ball Valves, ASME Class 4500
Series 12 - Economy, DIR-ACT TM Direct Mount, Full Port, 2-Piece Ball Valves - 1500 CWP
20C - Quadrant Two Piece, Barstock, Ball Valves - 2000 PSI CWP
Series 50B - Full Port, Seal Welded, 2-Piece Ball Valves - 2000 CWP & 1500 CWP
SX - Quadrant Seal-Welded Ball Valves with ISO Mounting Pad, 1000 - 2000 PSI CWP
S2 - Quadrant Seal-Welded Ball Valves, 2000 PSI CWP
12 - Quadrant Unibody Ball Valves, 2000 PSI CWP
Series 50M - Economy, Full Port, 2-Piece Ball Valves - 1000 CWP
Series 58B - Economy, Standard Port, Uni-Body Ball Valves - 2000 CWP