Quadrant® polymer-seated, seal-welded, 2-piece ball valves provide superior performance and reliability in a wide range of applications.
Seal welded body-to-tailpiece provides the ultimate in safe construction; eliminates an external leak path and permanently secures the body and tailpiece together.
- Seal-Welded Design
- Bi-directional, bubble tight shut-off
- Size Range: NPS 1/4"-2" (DN 8 to DN 50)
- Port: Full bore & Standard bore (see datasheet)
- Pressure Rating, Non-Shock: 5000 PSI CWP
- Steam Rating: N/A
- Body Material: Cast stainless steel (CF8M)
- API 641 – Certified
- API 607 Fire-safe
- NACE MR0175 compliant
- End Connections: Threaded, FNPT
- Blow-Out Proof Stem
- ISO 5211 Top Mounting Pad – Automatable
- Locking Stainless Steel Handle as standard
- Optional Oval Handle
Quadrant® valves, actuators, and accessories are designed to work together, delivering exceptional performance.
S1 - Quadrant Seal-Welded Ball Valves, 1000 PSI CWP
20C - Quadrant Two Piece, Barstock, Ball Valves - 2000 PSI CWP
10 - Quadrant Unibody Barstock Ball Valves, 2000 PSI CWP
Series 50B - Full Port, Seal Welded, 2-Piece Ball Valves - 2000 CWP & 1500 CWP
Series OP50 - Full Port 2-Piece Ball Valves
Series 12 - Economy, DIR-ACT TM Direct Mount, Full Port, 2-Piece Ball Valves - 1500 CWP
12 - Quadrant Unibody Ball Valves, 2000 PSI CWP
23 - Quadrant Two Piece, Barstock, Ball Valves - 3000 PSI CWP
Series 50C - Seal Welded, 2-Piece Ball Valves - 3000 CWP
Series 58B - Economy, Standard Port, Uni-Body Ball Valves - 2000 CWP