Sharpe® polymer-seated, 3-piece ball valves provide superior performance and reliability in dry chlorine applications. Valves meet specifications of Chlorine Institute Pamphlet 6 Piping Systems for Dry Chlorine
- Size Range: NPS 1/2"-4" (DN 15-100) standard port
- Pressure Class: ASME Class 600; ASME Class 300 [See Data Sheet for availability by size]
- Body Materials: Cast Stainless Steel, Hastelloy C
- Standards: ASME B 16.34, Valves meet specifications of Chlorine Institute Pamphlet 6 Piping Systems for Dry Chlorine
- End Connections: Threaded, Socket Weld, Butt Weld, Flanged
- Live-loaded stem packing as standard
- Encapsulated body seal allows valve to be welded in line without disassembly
- Optional Oval Handles for smaller sizes
- Additional Options and Accessories - See Data Sheet
- Sharpe® valves, actuators, and accessories are designed to work together; delivering exceptional performance.
Series 60 - Standard Port, 3-Piece Ball Valves - Class 2500
Series FS84 - Standard Port, Fire-Tested, 3-Piece Ball Valves - Class 600 & 300
Series 80 - Standard Port, 3-Piece Ball Valves - Class 800 & 300, API 608
Series W99 - Full Port, ASME 3-Piece Ball Valves for Steam & Thermal Fluid Applications
Series D88 - Tube Full Port, 3-Piece, Diverter Ball Valves - Class 600 & 300
Series 88 - Tube Full Port, 3-Piece Ball Valves - Class 600 & 300, ASME BPE