Size Range: 1" and 1-1/4"
Material: Malleable iron bracket and pipe end; hex cap screw and nut.
Finish: Plain
Service: For bracing piping against sway and seismic movement.
Installation: Normally two fittings are used; a Fig. 112 complete attached to one end of an IPS nipple and a Fig. 113 pipe end only attached to the other end. The brace fitting completely connects to the building structure while the pipe end only connects to the pipe attachment. Use with Fig. 212 FP pipe clamp.
Features:
- Two piece pivoted assembly accommodates any angle to structure.
- Sight hole in pipe end provides easy means of verifying proper thread engagement.
Ordering: Specify size, figure number, name.
AF700 Universal Swivel Attachment
AF087 Structural Brace Attachment
AF310 Surge Restrainer
AF771 Sway Brace Swivel Attachment
113 Brace Fitting - Pipe End Only
AF720 Universal Structural Seismic Brace Attachment
AF775 Longitudinal & Lateral Seismic Clamp
AF776 OSHPD Lateral Brace Clamp
AF730SS Stainless Steel Longitudinal & Lateral Seismic Clamp
AF772 Adjustable Steel Beam Attachment