Size Range: 3/8" through 5/8"
Material: Carbon steel
Finish: Plain or Zinc Plated
Service: Recommended for supporting pipe from the bottom flange of beams.
Approvals: Complies with Federal Specification A-A-1192A (Type 27), WW-H-171-E (Type 54), ANSI/MSS SP-69 and MSS SP-58 (Type 27).
Ordering: Specify rod size, figure number, name and finish.
226 Truss Bracket
AS 685 Beam Clamp
Universal C-type Clamp (Standard Throat)
217 Adjustable Side Beam Clamp
95 C-Clamp w/ Locknut
89 Retaining Clip
88 C-Clamp w/ Set Screw Only
292 UFS Beam Clamp w/ Weldless Eye Nut, RH
133 Standard Duty Beam Clamp
227 Top Beam Clamp