Size Range: 3/8" and 1/2"
Material: Carbon Steel
Finish: Plain or Zinc Plated
Service: Designed for fastening flange of “W” and “M” beam. Bottom hole tapped to accommodate hanger rod.
Approvals: Complies with Federal Specification A-A-1192A (Type 23), WW-H-171-E (Type 23), ANSI/MSS SP-69 and MSS SP-58 (Type 23).
Installation: Follow recommended set screw torque values per MSS-SP-69.
Ordering: Specify rod size, figure number, name and finish.
Note: If a retaining clip is desired, you may specify either Fig. 89X or Fig. 89. For length and other ordering information, refer to Fig. 89X and Fig. 89.
Universal C-type Clamp (Standard Throat)
292L UFS Beam Clamp w/ Weldless Eye Nut, LH
227 Top Beam Clamp
226 Truss Bracket
89 Retaining Clip
94 Wide Throat Top Beam Clamp
133 Standard Duty Beam Clamp
217 Adjustable Side Beam Clamp
88 C-Clamp w/ Set Screw Only
218 Malleable Beam Clamp w/o Extension