Material: Forged steel
Finish: Plain or Zinc Plated
Service: For suspension of heavy loads from beams with flange widths to 15" and flange thickness to 1.031.
Approvals: Complies with Federal Specification A-A-1192A (Type 28 without links; Type 29 with links), WW-H-171-E (Type 28 without links; Type 29 with links), ANSI/MSS SP-69 and MSS SP-58 (Type 28 without links; Type 29 with links).
Installation: Fit jaws over edges of lower beam flange and tighten nuts on tie rod to lock clamp in place.
Features:
- Weldless eye nut provides for horizontal pipe movement without binding.
- Weldless eye nut is furnished tapped to any specified rod size up to the maximum rod size.
- Tie rod assures a tight non-slip fit to the beam.
- Self-locking nut with a nylon insert prevents the nut from working loose.
Ordering: Specify clamp size, figure number, name, rod size and finish.
Note: The application of a load to a structural beam by means of a beam clamp produces a transverse stress, perpendicular to the axis of the beam, in the flange to which the load is applied.
93 Universal C-type Clamp Wide Throat
88 C-Clamp w/ Set Screw Only
133 Standard Duty Beam Clamp
94 Wide Throat Top Beam Clamp
292L UFS Beam Clamp w/ Weldless Eye Nut, LH
86 C-Clamp w/ Set Screw & Lock Nut
134 Heavy Duty Beam Clamp
227 Top Beam Clamp
89 Retaining Clip
217 Adjustable Side Beam Clamp