The Gruvlok® Figure AN7722-3A Grooved End Butterfly Valve is UL Listed and FM Approved as a system control valve. The valve is rated at 300 psi for steel pipe in the 2” to 10” sizes. The 2” through 10” sizes are agency rated for both indoor and outdoor service.
The valve is supplied with two internal switches. One is wired for supervisory service and the other is wired for use as an auxiliary switch. Both switches are rated for 11 amp at 125, 250 VAC and 0.5 amp at 125 VDC, 0.25 amp at 250 VDC. The switches and actuator internal spaces are protected from tampering.
The ductile iron valve body is encapsulated with a durable nylon coating to ensure long term service. The valve features double-seal disc design with resilient EPDM coating, and stems are 416 stainless steel. Detailed instructions for valve installation and switch wiring are included with each valve.
B480 Grooved End Stainless Steel Butterfly Valve with Lever Handle
SPF BFV-1 Grooved End Butterfly Valve
70G Butterfly Valve
396 & 397 - ABZ Rubber Seated Butterfly Valves (2"-72")
Grooved End SPF Normally Closed Butterfly Valve
201 & 202 - ABZ Resilient Seated, Butterfly Valves (14"-20")
Quadrant BFV-T QVA - Body Style Butterfly Valves
101 & 102 - ABZ Rubber Seated Butterfly Valves (2"-12")
Kennedy Valve UL / FM Grooved Butterfly Valves
709 & 719 series - ABZ Resilient Seated, Split Body, Butterfly Valves (1"-12")