• Wafer Body - Cast Iron
• Lug Body - Ductile Iron
• 200 PSI CWP (2"-12"), 150 PSI CWP (14"-16")
• Buna-N Seat up to 180˚F (82˚C)
• EPDM Seat up to 220˚F (104˚C)
• Stainless steel stem
• Disc: ductile iron-nickel plated, aluminum bronze or stainless steel
• Phenolic backed cartridge seat
• 24", 36", 48", 60" and 72" extensions available
• Fusion bonded epoxy coating
• MSS SP-67 / API 609
• Installs between ANSI Class 125/150 flanges
• Top flange: ISO 5211
• Not designed for dead-end or steam service
70G Butterfly Valve
AN7722-3A Fire Protection Butterfly Valve
709 & 719 series - ABZ Resilient Seated, Split Body, Butterfly Valves (1"-12")
1700G Butterfly Valve
COOPLOK Grooved End Butterfly Valve
101 & 102 - ABZ Rubber Seated Butterfly Valves (2"-12")
7700 Butterfly Valve - Epoxy Coated
SPF BFV-1 Grooved End Butterfly Valve
B480 Grooved End Stainless Steel Butterfly Valve with Lever Handle
COOPLOK Grooved End Butterfly Valve with Indicator