Our ABZ™ 396/397 product series features general purpose resilient-seated butterfly valves that are especially suitable for dead-end service. With one-piece bodies in wafer or full-lug styles, they are available in multiple configurations and corrosion-resistant materials that increase working life and simplify field maintenance.
ABZ valves meet rigorous industry standards that include the American Petroleum Institute (API), the American Society of Mechanical Engineers (ASME) and the American National Standards Institute (ANSI).
FEATURES
- General purpose
- Size range: 2" - 72"
- 2" - 6" pressure rated 250 PSI, non-shock - bidirectional & dead-end service
- 8” -12” pressure rates 200 PSI, non-shock-bidirectional & dead-end service
Option: 250 PSI bidirectional & dead-end service with “HP” variation - 14"- 72" pressure rated 150 PSI, non-shock - bidirectional & dead-end service
- One-piece body
- 396 - Wafer body design, untapped locating holes
- 397 - Full lug body design
- Stub shaft design with internal drive so stems can be removed/replaces without special tools
- Extended neck for insulation requirements (2"-12")
- Compatible with ASME Class 125/150 flange standards
- Body: ductile iron
- Seat: EPDM, Buna-N, Viton rubbers (other materials on request)
- Disc: 316 stainless steel, aluminum bronze, Nylon 11-coated ductile iron, nickel-plated ductile iron
- Stem Bushing: Teflon-Graphite impregnated
- Stem Packing: Buna-N
201 & 202 - ABZ Resilient Seated, Butterfly Valves (14"-20")
090 & 929 - ABZ Rubber Seated, Short Neck, Split Body, Butterfly Valves (2"-12")
Quadrant BFV-T QVA - Body Style Butterfly Valves
101 & 102 - ABZ Rubber Seated Butterfly Valves (2"-12")
909 & 919 - ABZ Resilient Seated, Split Body, Short Neck, Butterfly Valves (2"-12")
Series 17 - Rubber-lined, Concentric Butterfly Valves - 200 CWP & 150 CWP
Quadrant BFV-A-C-D QVA- Lug & Wafer Style Butterfly Valves
Series S77 - Sanitary, Tube, Full Port, Butterfly Valves with Tri-Clamp Ends - 150 PSI CWP
709 & 719 series - ABZ Resilient Seated, Split Body, Butterfly Valves (1"-12")