Sharpe® polymer-seated, 3 way multiport ball valves provide superior performance and reliability in a wide range of applications.
- Numerous Flow Configurations - See Data Sheet
- Tight shut-off
- Size Range: NPS 1/4"-2" (DN 8-50)
- Pressure Rating: 1000 CWP
- Body Materials: Cast Stainless Steel
- End Connections: Threaded, Socket Weld
- Blow-Out Proof Stem
- Live-loaded stem packing as standard
- ISO 5211 Top Mounting Pad - Automatable
- Lockable Handle as standard
- Sharpe® valves, actuators, and accessories are designed to work together; delivering exceptional performance.
Series 77 - Full Port, 3 & 4 Way Multiport Ball Valves - 600 CWP
TB — Quadrant Seal Welded Three-Way Ball Valve, ASME Class 900
Quadrant SB-ST QVA - Seal Welded Carbon / Stainless Steel Steam Trap Test Valves
Quadrant 3W & 4W QVA - 3 and 4-Way, 4-Seated Multiport Ball Valves
G3 - Quadrant High Pressure Gauge Valve - ASME Class 1500 Ball Valve Type
Series D84 - Standard Port, 3-Piece, Diverter Ball Valves - Class 600 & 300
G10 - Quadrant High Pressure Gauge Valve - ASME Class 4500 Ball Valve Type
Series D88 - Tube Full Port, 3-Piece, Diverter Ball Valves - Class 600 & 300
Quadrant 22B-ST QVA Two-Piece Bronze Steam Trap Test Valve
D54- Sharpe Standard Port, Flanged, Diverter Ball Valves, ASME Class 150