Multi-Port Floater
- Available in 3-way or 4-way construction
- Diverter or directional styles
- “L”, “T” or “Double L” porting available
- ¼” to 2” size range
- Gauge valves provide easy installation of gauges, thermocouples, transmitters
- Steam trap test valves facilitate testing and replacement of failed steam traps
- Safety exhaust valves automatically exhaust downstream pressure when valve is closed
Quadrant 3W & 4W QVA - 3 and 4-Way, 4-Seated Multiport Ball Valves
- Three-way and four-way ball valves
- 1000WOG rating
- ¼” to 2” sizes
- “L”, “T” and “ Double-L” port ball configuration
- CF8M/316SS construction
- 4-seat design
- Live-loaded stem packing and TFM seats & seals
- Direct-mount for ISO actuators
G3 - Quadrant High Pressure Gauge Valve - ASME Class 1500 Ball Valve Type
Quadrant 22B-ST QVA Two-Piece Bronze Steam Trap Test Valve
Series D84 - Standard Port, 3-Piece, Diverter Ball Valves - Class 600 & 300
Series D88 - Tube Full Port, 3-Piece, Diverter Ball Valves - Class 600 & 300
TB — Quadrant Seal Welded Three-Way Ball Valve, ASME Class 900
Series 77 - Full Port, 3 & 4 Way Multiport Ball Valves - 600 CWP
D54- Sharpe Standard Port, Flanged, Diverter Ball Valves, ASME Class 150
Series 76 - 3-Way Multiport Ball Valves - 1000 CWP
Quadrant SB-ST QVA - Seal Welded Carbon / Stainless Steel Steam Trap Test Valves
G10 - Quadrant High Pressure Gauge Valve - ASME Class 4500 Ball Valve Type