Sharpe® rubber-lined, concentric butterfly valves provide superior performance and reliability in a wide range of applications.
- Bi-directional, bubble tight shut-off
- Suitable for Dead End Service (lug only)
- Styles: 17W (wafer), 17L (lug), 17F (flanged)
- Size Range: NPS 2"-48" (DN 50-1200)
- Pressure Rating: 200 CWP; 150 CWP [See Data Sheet for availability by size]
- Body Materials: Cast Ductile Iron with Epoxy Coating
- Standards: MSS SP-67, API 609
- Styles: Wafer, Lug, Flanged
- Pinless Disc & Stem Design (2” - 12”)
- ISO 5211 Top Mounting Pad - Automatable
- Sharpe® valves, actuators, and accessories are designed to work together; delivering exceptional performance.
396 & 397 - ABZ Rubber Seated Butterfly Valves (2"-72")
709 & 719 series - ABZ Resilient Seated, Split Body, Butterfly Valves (1"-12")
909 & 919 - ABZ Resilient Seated, Split Body, Short Neck, Butterfly Valves (2"-12")
090 & 929 - ABZ Rubber Seated, Short Neck, Split Body, Butterfly Valves (2"-12")
Series S77 - Sanitary, Tube, Full Port, Butterfly Valves with Tri-Clamp Ends - 150 PSI CWP
Quadrant BFV-A-C-D QVA- Lug & Wafer Style Butterfly Valves
201 & 202 - ABZ Resilient Seated, Butterfly Valves (14"-20")
101 & 102 - ABZ Rubber Seated Butterfly Valves (2"-12")
Quadrant BFV-T QVA - Body Style Butterfly Valves