The Model B480 Grooved End Stainless Steel Butterfly Valve with Lever Handle is a grooved-end stainless steel butterfly valve designed for 300 psi service, supplied with a 10-position locking lever handle. The end-to-end dimensions conform to MSS SP-67. The body is investment cast in grade CF8M (Type 316) to ASTM A743 with integral neck and ISO mounting top flange. The neck height allows for pipe insulation up to two inches thick. The disc is a dual-seal type, encapsulated either with Grade “EN” EPDM for cold water services or with Grade “T” Nitrile for oil services. The Model B480 Stainless Steel Butterfly Valves with standard disc and Grade “EN” EPDM seat are UL classified to ANSI/NSF 61 and ANSI/NSF 372.
FIG GMB480 B480 Grooved End Stainless Steel Butterfly Valve with Lever Handle
B333 Large Diameter Butterfly Valve with Gear Operator
16 - SCI Resilient Seated Butterfly Valve
8000GR Butterfly Valve
COOPLOK Wafer End Butterfly Valve with Indicator Flag
COOPLOK Grooved End Butterfly Valve with Indicator
7600 Butterfly Valve
7700 Butterfly Valve - Epoxy Coated
70G Butterfly Valve
396 & 397 - ABZ Rubber Seated Butterfly Valves (2"-72")
Grooved End SPF Normally Closed Butterfly Valve