SPF Anvil Figure SPF BFV-1 Grooved End Butterfly Valve is UL Listed and FM Approved as a system control valve. The valve is rated at 300 psi for steel pipe in the 2 ½" to 8" sizes. The 2 ½" to 8" sizes are agency rated for both indoor and outdoor service. The valve is supplied with two internal switches. One is wired for supervisory service and the other is wired for use as an auxiliary switch. Both switches are rated for 16 amp at 125, 250 VAC and 0.6 amp at 125 VDC, 0.3 amp at 250 VDC. The switches and actuator internal spaces are protected from tampering.
FIG BFV1 SPF BFV-1 Grooved End Butterfly Valve
COOPLOK Wafer End Butterfly Valve with Indicator Flag
101 & 102 - ABZ Rubber Seated Butterfly Valves (2"-12")
B333 Large Diameter Butterfly Valve with Gear Operator
396 & 397 - ABZ Rubber Seated Butterfly Valves (2"-72")
Series 8100 Low Profile Butterfly Valve
7700 Butterfly Valve - Epoxy Coated
Quadrant BFV-T QVA - Body Style Butterfly Valves
1700G Butterfly Valve
Kennedy Valve UL / FM Wafer Butterfly Valves
201 & 202 - ABZ Resilient Seated, Butterfly Valves (14"-20")