Quadrant® polymer-seated, uni-body CWP ball valves provide a lower cost solution in many applications.
- Bi-directional, bubble tight shut-off
- Size Range: NPS 1/4"-2" (DN 8 to DN 50)
- Port: Reduced bore
- Pressure Rating, Non-Shock: 2000 PSI CWP
- Steam Rating: 250 PSIG saturated steam
- Body Material: Cast carbon steel or cast stainless steel
- API 641 – Certified
- API 607 Fire-safe
- End Connections: Threaded, FNPT
- Lever Handles: Lockable carbon steel or stainless steel
- Optional Tee handle or locking oval
Q - Quadrant Two Piece, Oil Patch Ball Valves – 750 to 5000 PSI CWP
S10 - Quadrant Seal-Welded Ball Valves, ASME Class 4500
Series 50B - Full Port, Seal Welded, 2-Piece Ball Valves - 2000 CWP & 1500 CWP
Series 50C - Seal Welded, 2-Piece Ball Valves - 3000 CWP
10 - Quadrant Unibody Barstock Ball Valves, 2000 PSI CWP
Series 50F - Seal Welded, 2-Piece Ball Valves - 6000 CWP
S5 - Quadrant Seal-Welded Ball Valves, 5000 PSI CWP
20C - Quadrant Two Piece, Barstock, Ball Valves - 2000 PSI CWP
Series 50M - Economy, Full Port, 2-Piece Ball Valves - 1000 CWP
S1 - Quadrant Seal-Welded Ball Valves, 1000 PSI CWP