Anvil Dakota Smart-NutTM is a fast installation solution for trapeze and multi-tiered trapeze hangers in mechanical HVAC and plumbing applications. It is compatible with 12 and 14 gauge strut and 3/8” threaded rod.
- Snap on
- Twist to lock
- No cleaning or chasing threads
- No time consuming threading
- Less labor to install
- Reduced material cost
- Visual verification
The unique snap-on and twist-to-lock features of Dakota Smart Nut eliminate the need to clean or chase threads after field cutting threaded rod, and make time-consuming threading of standard nuts unnecessary. Faster, easier installation decreases labor costs significantly. Reduction of materials needed lowers the overall material cost, and simplifies the installation process during fabrication and on the job site. The quarter-turn lock provides visual verification of proper installation.
AS LS Clamping Nut with Long Spring
AS TG Top Grip Nut with Spring on Top
AS RS Clamping Nut with Regular Spring
AS NS Clamping Nut w/o Spring
AS 517 Stud Nut with RS Spring
AS SS Clamping Nut with Short Spring