The Series 8100 Low Profile Butterfly Valve has a rated working pressure of 200 psi (13.8 bar) and provides efficient control of fluid in piping systems. Flow can be from either direction and the valve may be positioned in any orientation. The ductile iron body is epoxy-coated to resist atmospheric corrosion. The disc is EPDM encapsulated ductile iron compatible with a variety of chemicals and temperature ranges.
FIG 8100 Series 8100 Low Profile Butterfly Valve
396 & 397 - ABZ Rubber Seated Butterfly Valves (2"-72")
8000GR Butterfly Valve
101 & 102 - ABZ Rubber Seated Butterfly Valves (2"-12")
Kennedy Valve UL / FM Grooved Butterfly Valves
COOPLOK Wafer End Butterfly Valve with Indicator Flag
70G Butterfly Valve
Quadrant BFV-T QVA - Body Style Butterfly Valves
090 & 929 - ABZ Rubber Seated, Short Neck, Split Body, Butterfly Valves (2"-12")
7600 Butterfly Valve
7700 Butterfly Valve - Epoxy Coated