Sharpe® DIR-ACT™ direct mount, economy, 2-piece ball valves provide a lower cost, compact, automated solution.
- Compact, actuated valve package.
- Innovative design permits stem seal adjustments without removing direct mount actuator
- Bi-directional, bubble tight shut-off
- Size Range: NPS 1/4"-2" (DN 8-50) full port
- Pressure Rating: 1500 CWP
- Body Material: Cast Stainless Steel
- Standard: MSS SP-110
- End Connections: Threaded
- Blow-Out Proof Stem
- Live-loaded stem packing as standard
- Direct Mount, ISO 5211 Top Mounting Pad - Automatable
- Lockable Handle as standard
- Sharpe® valves, actuators, and accessories are designed to work together; delivering exceptional performance.
Series 11 - Economy, DIR-ACT TM Direct Mount, Full Port, 2-Piece Ball Valves - 1000 CWP
12 - Quadrant Unibody Ball Valves, 2000 PSI CWP
Q - Quadrant Two Piece, Oil Patch Ball Valves – 750 to 5000 PSI CWP
S2 - Quadrant Seal-Welded Ball Valves, 2000 PSI CWP
Series 58B - Economy, Standard Port, Uni-Body Ball Valves - 2000 CWP
SX - Quadrant Seal-Welded Ball Valves with ISO Mounting Pad, 1000 - 2000 PSI CWP
Series OP50 - Full Port 2-Piece Ball Valves
Series 50B - Full Port, Seal Welded, 2-Piece Ball Valves - 2000 CWP & 1500 CWP
Series OP54 - Standard Port 2-Piece Ball Valves
20C - Quadrant Two Piece, Barstock, Ball Valves - 2000 PSI CWP