Sharpe® polymer-seated, seal-welded, 2-piece ball valves provide superior performance and reliability in a wide range of applications.
- Seal-Welded Design
- Bi-directional, bubble tight shut-off
- Size Range: NPS 1/4"-2" (DN 8-50)
- Pressure Rating: 6000 CWP
- Body Materials: Cast Carbon Steel, Cast Stainless Steel
- Standards: NACE MR0175
- End Connections: Threaded
- Blow-Out Proof Stem
- Live-loaded stem packing as standard
- ISO 5211 Top Mounting Pad - Automatable
- Lockable Handle as standard
- Sharpe® valves, actuators, and accessories are designed to work together; delivering exceptional performance.
Q - Quadrant Two Piece, Oil Patch Ball Valves – 750 to 5000 PSI CWP
Series 5457 - Economy, Standard Port, 2-Piece Ball Valves - 1500 CWP
Series OP54 - Standard Port 2-Piece Ball Valves
Series 58B - Economy, Standard Port, Uni-Body Ball Valves - 2000 CWP
23 - Quadrant Two Piece, Barstock, Ball Valves - 3000 PSI CWP
Series 50C - Seal Welded, 2-Piece Ball Valves - 3000 CWP
S2 - Quadrant Seal-Welded Ball Valves, 2000 PSI CWP
Series OP50 - Full Port 2-Piece Ball Valves
S1 - Quadrant Seal-Welded Ball Valves, 1000 PSI CWP
SX - Quadrant Seal-Welded Ball Valves with ISO Mounting Pad, 1000 - 2000 PSI CWP