Sharpe® polymer-seated, seal-welded, 2-piece ball valves provide superior performance and reliability in a wide range of applications.
- Seal-Welded Design
- Bi-directional, bubble tight shut-off
- Size Range: NPS 1/4"-3" (DN 8-80)
- Pressure Rating: 3000 CWP
- Body Materials: Cast Carbon Steel, Cast Stainless Steel
- Standards: NACE MR0175
- End Connections: Threaded, Socket Weld
- Blow-Out Proof Stem
- Live-loaded stem packing as standard
- ISO 5211 Top Mounting Pad (1/2"-2") - Automatable
- Lockable Handle as standard
- Sharpe® valves, actuators, and accessories are designed to work together; delivering exceptional performance.
10 - Quadrant Unibody Barstock Ball Valves, 2000 PSI CWP
Series 50B - Full Port, Seal Welded, 2-Piece Ball Valves - 2000 CWP & 1500 CWP
S5 - Quadrant Seal-Welded Ball Valves, 5000 PSI CWP
S10 - Quadrant Seal-Welded Ball Valves, ASME Class 4500
Series 50F - Seal Welded, 2-Piece Ball Valves - 6000 CWP
12 - Quadrant Unibody Ball Valves, 2000 PSI CWP
Series 50M - Economy, Full Port, 2-Piece Ball Valves - 1000 CWP
Series OP50 - Full Port 2-Piece Ball Valves
Series OP54 - Standard Port 2-Piece Ball Valves
Series 588 - Economy, Standard Port, Uni-Body Ball Valves - 800 CWP