Size Range: 3/8" and 1/2"
Material: Ductile iron clamp, hardened steel cup point set screw and locknut.
Finish: Plain or Zinc Plated (Hot-Dip Galvanized optional)
Service: Recommended for use under roof installations with bar joist type constructions, or for attachment to the top or bottom flange of structural shapes where the vertical hanger rod is required to be offset from the edge of the flange and where the thickness of joist or flange does not exceed 1-1/4".
Approvals: Complies with Federal Specification A-A-1192A (Type 19 & 23), WW-H-171-E (Type 23), ANSI/MSS SP-69 and MSS SP-58 (Type 19 & 23). UL, ULC Listed and FM Approved.
How to size: Size of clamp is determined by size of rod to be used.
Installation: Follow recommended set screw torque values per MSS-SP-69.
Features:
- They may be attached to horizontal flanges of structural members in either the top beam or bottom beam positions.
- Secured in place by a cup-pointed Set Screw tightened against the flange. A Jam Nut is provided for tightening the Set Screw against the Body Casting.
- Thru tapping of the body casting permits extended adjustment of the threaded rod.
- Wider throat for attaching to flange with up to 1-1/4" thickness.
Ordering: Specify rod size, figure number, name of clamp and finish.
94 Wide Throat Top Beam Clamp
218 Malleable Beam Clamp w/o Extension
AS 685 Beam Clamp
92 Universal C-type Clamp, Standard Throat
88 C-Clamp w/ Set Screw Only
228 Universal Forged Steel Beam Clamp
95 C-Clamp w/ Locknut
86 C-Clamp w/ Set Screw & Lock Nut
134 Heavy Duty Beam Clamp
227 Top Beam Clamp