Material: Forged steel
Finish: Plain or Zinc Plated
Service: For suspension of heavy loads from beams with flange widths to 15" and flange thickness to 1.031.
Approvals: Complies with Federal Specification A-A-1192A (Type 28 without links; Type 29 with links), WW-H-171-E (Type 30 & 31), ANSI/MSS SP-69 and MSS SP-58 (Type 28 without links; Type 29 with links).
Installation: Fit jaws over edges of lower beam flange and tighten nuts on tie rod to lock clamp in place.
Features:
- Upper nut is tapped to any specified size up to the maximum rod size.
- Quickly, easily, economically installed.
- Tie rod insures a tight non-slip fit to the beam.
- Clamps are available, tapped to any specified rod size up to the maximum rod size.
Ordering: Specify clamp size, figure number, name, rod size and finish.
Note: The application of a load to a structural beam by means of a beam clamp produces a transverse stress, perpendicular to the axis of the beam, in the flange to which the load is applied. Size per load, beam flange width and rod size
226 Truss Bracket
292L UFS Beam Clamp w/ Weldless Eye Nut, LH
92 Universal C-type Clamp, Standard Throat
89 Retaining Clip
217 Adjustable Side Beam Clamp
292 UFS Beam Clamp w/ Weldless Eye Nut, RH
227 Top Beam Clamp
14 Adjustable Side Beam Clamp
94 Wide Throat Top Beam Clamp
AS 685 Beam Clamp