Size Range: 4" through 12"
Material: Carbon steel
Finish: Plain or Hot-Dip Galvanized with Zinc Plated Fasteners
Service: Clamp centers the load on beam to prevent distortion
Approvals: Complies with Federal Specification A-A-1192A (Type 21), WW-H-171-E (Type 21), ANSI/MSS SP-69 and MSS SP-58 (Type 21). Fig. 134 UL Listed and FM Approved when used with 1/2" and 5/8" rod.
Components: Two half-clamps, pipe spacer and bolt with nut assembled.
Ordering: Figure number, width of flange, name and finish.
Note: Spacer is furnished for use with Fig. 290 weldless eye nuts. Spacer may be removed for use with Fig 278 eye rods.
88 C-Clamp w/ Set Screw Only
Universal C-type Clamp (Standard Throat)
217 Adjustable Side Beam Clamp
14 Adjustable Side Beam Clamp
92 Universal C-type Clamp, Standard Throat
292L UFS Beam Clamp w/ Weldless Eye Nut, LH
AS 685 Beam Clamp
89 Retaining Clip
227 Top Beam Clamp
95 C-Clamp w/ Locknut