Size Range: 3/8" rod
Material: Carbon Steel
Finish: Electro-Galvanized per ASTM B633
Service: Ceiling plate mounts on the underside of wood or steel to support up to 2" NPS horizontal piping.
Approvals: cULus Listed (UL 203). Complies with the requirements of MSS SP-58.
Installation:
- Mount on the underside of wood or steel using the fasteners listed in NFPA 13, the fasteners detailed in the table below, or alternate approved fasteners.
Ordering: Specify figure number, finish, and description.
Note: Sheet metal screws are alternatives for TEK screws.
89 Retaining Clip
AF310 Surge Restrainer
212FP Seismic Bracing Clamp
AF777 Swivel Attachment
AF776 OSHPD Lateral Brace Clamp
AF773 Surge Restrainer
AF772 Adjustable Steel Beam Attachment
AF775 Longitudinal & Lateral Seismic Clamp
AF779 Multi-Connector Adapter
AF771 Sway Brace Swivel Attachment