The Anvil Wide Throat Top Beam Clamp has a ductile iron body with hardened steel cup point set screw and locknut. Clamps to bar joists or top flanges. UL Listed.
Features:
- Provides clamping to bar joists which are directly under roof installations.
- Provides for vertical hanger rod installed offset from the edge of the beam flange.
- Ductile iron body assures full thread engagement of rod.
Specifications:
Size Range: 5/8" and 3/4"
Material: Ductile iron body, hardened steel cup point set screw and locknut.
Finish: Plain and Zinc Plated (Hot-Dip Galvanized optional)
Service: Recommended for use under roof installations with bar joist type construction, or for attachment to the top flange of structural shapes where the vertical hanger rod is required to be offset from the edge of the flange and where the thickness of joists or flange does not exceed 1-5/16".
Approvals: Complies with Federal Specification A-A-1192A (Type 19), WW-H-171-E (Type 19), ANSI/MSS SP-69 and MSS SP-58 (Type 19), UL Listed.
Additional Information:
How to size: Size of clamp is determined by size of rod to be used.
Installation: Follow maximum recommended set screw torque values per MSS-SP-69.
Ordering: Specify rod size, figure number, name of clamp and finish.
292 UFS Beam Clamp w/ Weldless Eye Nut, RH
AS 685 Beam Clamp
133 Standard Duty Beam Clamp
86 C-Clamp w/ Set Screw & Lock Nut
93 Universal C-type Clamp Wide Throat
292L UFS Beam Clamp w/ Weldless Eye Nut, LH
14 Adjustable Side Beam Clamp
217 Adjustable Side Beam Clamp
134 Heavy Duty Beam Clamp
95 C-Clamp w/ Locknut